| |
|
Download Our Dynamixel Datasheet/ Comparison Guide
This is a 6 piece Bulk package of the AX-18A. In this bulk pack, the servos are bare and do not come with any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.
The AX-18A servo actuator from Robotis is the next step up from the hugly popular AX-12A Servo, offering nearly twice the speed and 15% more torque! The AX-18A robot servo retains the formfactor and all of the same features of its predecessor: the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the AX-18A actuator can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.
|
| |
|
|
| |
|
| |
| Operating Voltage |
12V |
| Stall Torque |
18.3 kg·cm
254.9 oz·in
1.8 Newton Meter |
| No-load Speed |
97rpm 0.103 sec/60° |
| Weight |
54.5g |
| Size |
32 x 50 x 40mm |
| Resolution |
0.29° |
| Reduction Ratio |
1/254 |
| Operating Angle |
300° or Continuous Turn |
| Max Current |
2200 mA |
| Standby Current |
50 mA |
| Operating Temp |
-5°C ~ 85°C |
| Protocol |
TTL Half Duplex Async Serial |
| Module Limit |
254 valid addresses |
| Com Speed |
7343bps ~ 1Mbps |
| Position Feedback |
Yes |
| Temp Feedback |
Yes |
| Load Voltage Feedback |
Yes |
| Input Voltage Feedback |
Yes |
| Compliance/PID |
Yes |
| Material |
Plastic Gears and Body |
| Motor |
Cored Motor |
| Manual Download |
AX-18A manual |
| Controller List |
Arbotix Robocontroller
USB2Dynamixel
CM-530
CM-700
CM-5
CM2+
|
|
|
Projects Using the AX-12 Dynamixel Servos & Brackets
Strength & Speed Chart of the Dynamixel Family
| |
| AX-18A Physical Dimensions |
| |
|