Item #: SS-SLD63030P
Availability: In Stock
Price: $22.95

    Quantity:

    The Bluetooth Shield integrates a Serial Bluetooth module. It can be easily used with Arduino/Seeedstudio for transparent wireless serial communication. You can choose two pins from Arduino D0 to D7 as Software Serial Ports to communicate with Bluetooth Shield (D0 and D1 is Hardware Serial Port). The shield also has two Grove connectors (one is Digital, the other is Analog) for you to install Grove modules.

    Features
    • Seeeduino/Arduino compatible
    • Up to10m communication distance in house without obstacle
    • UART interface (TTL) with programmable baud rate (SPP firmware installed)
    • Default Baud rate: 38400, Data bits: 8, Stop bit: 1, Parity: No parity
    • Default PINCODE:”0000”
    • A full set of configuration commands
    • On board PCB Antenna
    • FCC ID Certificated


    Product DOCUMENTATION / WIKI Page.