(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Kits > Rovers/Wheeled >

Budget Bot Chassis

Price: $99.95
Availibility: Back Order   
Item #: ASM-BGTBOT-CHAS

Quantity:
 

This item is currently out of stock. Your order will be shipped when all items in your order are in stock. Read about product status here



The Budget Bot chassis is completely open-source and constructed of 1/8” ABS which can be easily drilled, cut, glued, filed, dremeled or sanded.  ABS is a great material due to its ease to work on.  Add your own controllers, h-bridge, sensors, cameras, batteries, arms, lasers, flame throwers, or titanium armor. 

As basic as a good chassis gets! Gear motors, encoders, cables, power switch harness, and wheels - the bare minimum necessary to get up and running.  This kit is designed to be simple and generic for builders that just need a basic chassis to build on.

Please note: This kit does not include Snap Ring Pliers, which are required for easy installation of your wheel hubs. These can be substituted using needle nose pliers, but it is more difficult to install using this method.

Features

  • Powerful Robot DC Gearhead Motors
  • High Resolution Quadrature Encoders
  • Rugged Rubber Wheels and Hubs
  • Solid ABS Construction
  • Multiple Arduino Mounting Holes
  • Sharp IR Distance Sensor Mounting Holes
  • Lots of Room to Mount Components
  • Battery Velcro Straps and Harness Included
  • Extra Metric Mounting Hardware

Packaged Contents

  • Speed - 0.7 ft/sec
  • Payload - 5+ lbs
  • Height - 3 7/8in
  • Weight - 2.1 lbs
Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.