Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robotis AX Series Dynamixel Robot Servos > Dynamixel Controllers >

CM-510 Robotis Servo Controller

Item #: R-CM-510
Availability: In Stock

Price:$79.90

Quantity

  Quantity Count  

  Price Each  

10-24$75.91
25-49$74.31
50-99$71.91
100+$68.71



CM-510

** DESCRIPTION

- The CM-510 controller is intended for the Bioloid Premium Kit.

** INCLUDES

- CM-510 : 1 set

** H/W SPECIFICATIONS

- Weight : 51.3g

- CPU : ATMega2561

- Operating Voltage :

1. Tolerance Range: 6.5V ~ 15V

2. Recommended Voltage : 11.1V (Li-PO 3cell)

3. The 510 has a 2.5/5.5mm power Jack. People using a 2.1/5.5mm power supply will need this adapter.

- Consumed Current

1. When IDLE : 50mA

2. Internal I/O Max. Voltage : 0.9A

3. Overall Max. Voltage : 10A (Fuse)

- Operating Temperature : -5C~70C

- External I/O Device

1. Button : 5 pcs (Reset 1, Port 1)

2. MIC (Detetcs sound) : 1

3. Temperature Sensor : 1

4. Voltage Sensor : 1

- Internal I/O Device

1. 5 pin I/O Port for OLLO compatible accessories : 6

2. AX Series Dynamixel Connector : 5

** COMPATIBLE PRODUCTS

- Dynamixel : AX-Series

- Sensor : Gyro Sensor GS-12, DMS Sensor DMS-80

- Downloader : BIOLOID Serial Cable BSC-10

Documentation



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.