(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > Specialty Robot Motors >

DC Liquid Pump

Price: $24.95
Availibility: In Stock   
Item #: TI-TG-02B-DC12B

Quantity:
 



You've moved solids with the RoboWinch and gases with the Mini Turbo Fan, now complete the trifecta and start moving some liquids witht the DC Liquid Pump!

Since this pump is food safe, it's great for filling drinks for both you and pets. You can also water your plants, build art projects, or use it in that robo-koi pond you've planning to finish. We've even gotten the pump to shoot out water over 20 feet! Check the video below out to see the pump in action.

This pump is self priming, so there's no need for additional priming equipment. The pumps low weight and small profile make it great for a variety of applications. The pump also has two mounting holes for easy instalalation on your project, and a rubber casing to protect the motor from moisture.

Medium Water Pump Stats
Operating Voltage 12V 6V
Power Consumption 14.5W 4.8W
Max Flow 2 liters/minute 1 liter/minute
Self Priming Height 2' 10"
Inlet/Outlet Width 6mm
Compatible Tubing 3/16" Airline Tubing for Aquariums
Operating Temperature -10°C - 100°C (Does not account for frozen liquids)
Weight .5 lbs
Dimensions See Technical Drawing




Related Items
Robot Geek Relay
RobotGeek Relay
Price: $6.95

Solenoid Valve Solenoid valve, solenoid water valve, solenoid liquid valve, arduino solenoid valve, arduino water valve, arduino liquid valve
Solenoid Valve
Price: $19.95

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.