NOTE: These kits come with Blue, 50 Shore Wheels, not Orange as pictured.
This item has been discontinued and can no longer be ordered - read about product status here
Price: $89.95

    We have brought together all the parts necessary for a quality wheel setup -  motors, brackets, hubs, and wheels all ready to go in one package.  

    This motor includes a 6-pin cable that breaks out motor inputs and the associated encoder I/O.

    If you don't have one, consider getting a pair of Snap Ring Pliers to easily attach the snap rings to your wheel hubs. Kit Contents: Documentation:
    Product Specifications
    Characteristic Value
    Operating Voltage 6-8.4v
    Gear Ratio 40:1
    Rated Load Speed 169 RPM
    No Load Speed 225 RPM
    No Load Current 300mA
    Rated Current 3A
    Stall Current 6A
    Encoder type Hall Effect Quadrature
    Encoder PPR 13 PPR
    Encoder Output Resolution 520 ticks/revolution
    Encoder Voltage 5v

    Also Purchased Items: