(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > Robot DC Gearhead Motors and Wheels >

Robot DC Gearhead Motor & Wheel Starter Kit

Price: $89.95
Availibility: On Hold    notify me
Item #: KIT-MTR-WHL

 

This item is on hold and cannot be ordered at this time - read about product status here



NOTE: These kits come with Blue, 50 Shore Wheels, not Orange as pictured.
We have brought together all the parts necessary for a quality wheel setup -  motors, brackets, hubs, and wheels all ready to go in one package.  

This motor includes a 6-pin cable that breaks out motor inputs and the associated encoder I/O.

If you don't have one, consider getting a pair of Snap Ring Pliers to easily attach the snap rings to your wheel hubs. Kit Contents: Documentation:
Product Specifications
Characteristic Value
Operating Voltage 6-8.4v
Gear Ratio 40:1
Rated Load Speed 169 RPM
No Load Speed 225 RPM
No Load Current 300mA
Rated Current 3A
Stall Current 6A
Encoder type Hall Effect Quadrature
Encoder PPR 13 PPR
Encoder Output Resolution 520 ticks/revolution
Encoder Voltage 5v

Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.