|
|
Home > Robot Parts > Robot Servos > Robotis AX Series DYNAMIXEL Robot Servos > AX Series DYNAMIXEL & Bioloid Accessories >
DMS-80 IR Distance Measurement Sensor
|
Price:
|
$14.90
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RO-902-0043-000
|
Description
- Can be used to detect walls or objects within a certain range.
- Is not affected by color as much as normal IR sensors and can measure distance to objects
Includes
- DMS Sensor
- 3P-DMS-5P-Cable
Hardware Specifications
- Weight : 4.4g
- Detect Range Distance : 10 ~ 80 cm
- Recommended Voltage : 4.5 ~ 5.5 V
Compatible Products
- CM-510 Robotis Controller
- CM-700 Robotis Controller
E-Manual Documentation
|