Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Distance/Range Sensors & Object Detection >

Electronic Brick - IR Line Finder

Item #: SEEED-ELB144D2P
Availability: In Stock

Price:$6.50

Quantity



This is a electronic brick compatible line find sensor. It is designed for line sensing applications and comprised of two parts - an IR emitting LED and an IR sensitive phototransistor. It can output either analog signal or digital signal to a microcontroller so the robot can reliably follow a black line on a white background, or vice versa.

Features

  • Electronic brick compatible interface
  • Small size 
  • 5V DC power supply 
  • Indicator LED
  • Analog/ digital output 
  • Distance adjustable 
  • 3mm screw hole for mounting
Documents


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.