(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Garage Sale > Servos >

EMAX 9g ES08A High Sensitivity Mini Servo

Price: $9.90
Availibility: In Stock
Item #: SS-ROB12745M

Quantity:
 



Bigger isn't always better - and the EMAX 9g ES08A High Sensitivity Mini Servo will prove it! The small form factor and low weight of this servo makes it perfect for a vast range of smaller scale projects.

Set Contains

  • 4 Servo Horns
  • 3 Screws

Specifications

  • Operating voltage: 4.2-6V
  • Operating speed: 0.10sec/60degree(4.8v)
  • Stall torque: 1.8kg/cm
  • Temperature range: 0°-55°
  • Dimensions : 32x11.5x24mm
  • Weight:9g
  • Temperature range: 0°-55°


Related Items
9g Servo Bracket
9g Servo Bracket
Price: $9.90

Dual Servo Driver
Dual Servo Driver
Price: $49.99

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.