Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Linear Actuators > Firgelli Mini Linear Actuators >

L12 50mm 210:1 Linear Actuator

Item #: M-200-50-L12-50-210-6-I
Availability: Backorder - On Hold

Price:$90.00

Quantity



The L12 -I linear actuator has an embedded internal position controller that will allow you to send position commands which the actuator will follow. It can accept voltage, current or RC signal inputs. This actuator does not require the CIB controller board to run. Lower gear ratios have higher speed but less force. Higher gear ratios have higher force but are slower. See the L12 Datasheet for more detailed specifications. Each actuator comes with 2 rod ends and mounting hardware.



L12 Datasheet
 
The datasheet should have answers to any technical questions about the product. Please read before calling.
    L12 -I Linear Actuator
  • 210:1 Gear Ratio
  • 50mm Stroke Length
  • 5-6 volt - 450mA Stall Current
  • Control: PWM (RC) or Analog Voltage/Current



How do I control these mini linear actuators???

Good question. These linear actuators can be controlled with a PWM signal which is the standard signal used by hobby servos. So what you will need is a servo controller. These linear actuators will work with any of the controllers from the first three sections of our Servo Controllers page. If you are looking for the most simple solution for manual non-programming control we recommend using the Dual Servo Driver pictured on the right.






SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.