Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Accelerometer, Gyro & IMU Sensors >

Grove - 3-Axis Accelerometer

Item #: SEEED-SEN21853P
Availability: Back Order

Price:$16.95

Quantity



Description

This 3-axis Accelerometer module is based on MMA7660FC with Digital Output I2C. This Grove can be used for sensing data changes, product orientation, and gesture detection through an interrupt pin (INT).It is a very low power, low profile capacitive MEMS sensor Grove.

What is new
  • Mounting edge for you to solder I2C Groves together, and free you from wiring.
  • Flat bottom.
  • 5VDC input
Features
  • Grove compatible interface
  • 3 axis motion/orientation sensing
  • Digital Output (I2C)
  • 10,000 g shock survival
  • RoHS/WEEE lead-free compliant
  • Excellent temperature stability
Application Ideas
  • Motion Detection
  • Digital Still Camera: Image Stability
  • Mobile Phone/ PMP/PDA: Orientation Detection (Portrait/Landscape),Image Stability, Text Scroll, Motion Dialing, Tap to Mute
Documents

Please visit ourwiki page for more info about this product.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.