(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Navigation >

Grove - 3-Axis Compass

Price: $25.00
Availibility: In Stock   
Item #: SS-SEN12753P

Quantity:
 



Description

3-Axis Compass module, a member of Grove family uses I²C based Honeywell HMC5883L digital compass. This ASIC is equipped with high resolution HMC118X magneto-resistive sensors and a 12-bit ADC. It provides compass heading accuracy up to 1° to 2°. Signal conditioning like amplification, automatic degaussing strap drivers and offset cancellation are inbuilt. This Grove module also includes a MIC5205-3.3 for power supply requirement. Hence user can connect any 3.3V to 6V DC power supply.

Features
  • Grove compatible interface
  • 3-Axis Magneto-resistive type sensors
  • I²C serial interface
  • 2.0cm x 2.0cm Grove module
  • 1° to 2° Degree Heading Accuracy
  • Up to 116 Hz Maximum Output Rate
  • Built-In Self Test
Applications Ideas
  • Low cost compassing
  • Magnetometry
  • Pedestrian Navigation
  • Hobby Auto Navigation
  • Compassing support for mobile devices and portable computers (i.e connected via Blue-tooth or UART)

Documents

Please visit our wiki page for more info about this product.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.