Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Accelerometer, Gyro & IMU Sensors >

Grove - 3-Axis Gyro

Item #: SEEED-SEN11763P
Availability: In Stock

Price:$39.95

Quantity



Description

Grove - 3-axis Gyro module based on ITG 3200. It is the world’s first single-chip, digital-output, 3-axis MEMS motion processing gyro optimized for gaming, 3D mice, and motion-based remote control applications for Internet connected Digital TVs and Set Top Boxes. The ITG-3200 features three 16-bit analog-to-digital converters (ADCs) for digitizing the gyro outputs, a user-selectable internal low-pass filter bandwidth, and a Fast-Mode I2C (400kHz) interface. 

Grove - 3-axis Gyro is part of the Grove system.

What is new in 3-axis Gyro Grove

Mounting edge for you to solder I2C Groves together, and free you from wiring.
Flat bottom.
5VDC input.

Feature
  • Grove compatible interface
  • Digital-output X-, Y-, and Z-Axis
  • Fast Mode I²C (400kHz) serial interface
  • ±2000°/s full scale range and 14.375 LSBs per °/s sensitivity
  • Low 6.5mA operating current for long battery life
  • Standby current: 5μA
  • Turn on time: 50ms
  • Three integrated 16-bit ADCs
  • On-chip temperature sensor
  • 10,000 g shock tolerant
  • Integrated amplifiers and low-pass filters
  • Hermetically sealed for temp and humidity resistance
  • RoHS and Green compliant
Documents

Please visit our wiki page for more info about this product.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.