Maybe you've heard of OLEDs - LEDs that are created using organic compounds to create light. Well now, you can get your hands on an OLED display with the Grove - OLED Display. This display is a 16 color grayscale, 96x96 dot matrix display.
So why should you care about OLEDs? Here's a few of the great characteristics they have:
-
High Brightness
-
Self-Backlit
-
High Contrast
-
Thin packaging
-
Wide Viewing Angle
-
Wide temperature range
-
Lower Power Consumption
So start working with this display today and add OLED to the list of displays you've mastered.
Features
-
96x96 Dot Matrix Display
-
16 color Grayscale Display
-
Grove Compatible (4 pin I2C Connector)
-
Works with 5V and 3V logic MCUs
-
I2C Interface
-
-40°C ~ 70 Operating Temperature
Features
-
Supports normal and inverse color display
-
Supports continuous horizontal scrolling
Documents