Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Environmental Sensors >

Grove Alcohol Sensor

Item #: SEEED-SEN21723P
Availability: In Stock

Price:$9.95

Quantity



Have you lost your beer? Do you need help finding it? You need an alcohol sensor.

Features
  • Power requirements: 5 VDC @ ~120 mA (heater on)
  • Detection Gas: Alcohol
  • Concentration: 20-1000ppm Alcohol
  • Interface: 1 TTL compatible input (SEL), 1 TTL compatible output (DAT)
  • Dimension: 40×20×12mm
  • Heater Voltage: 0.9V ± 0.1V AC or DC
  • Heater Current: 120±20mA
  • Preheat time: Over 48 hours


Product DOCUMENTATION / WIKI Page.

*NOTE - Obviously, this is not a legal alcohol breathalyzer device. Don't be an idiot and think you can build something that tests whether you can drive or not. Don't drink and drive. There, we said it.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.