(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Arduino Sensors > Voltage & Current Sensors >

Grove - Electricity Sensor

Price: $7.95
Availibility: In Stock
Item #: SS-SEN23931P

Quantity:
 



Description

The Electricity sensor module is a member of Grove. It is based on the TA12-200 current transformer which can change large alternating current into a small amplitude. You can use it to test large alternating current upto 5A.

Features
  • Grove compatible interface
  • Maximum 5A input
  • High accuracy
  • Small size
Applications
  • Alternating current measurment
  • Device condition monitoring
Document


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.