Item #: SS-SEN23931P
Availability: In Stock
Price: $7.95

    Quantity:

    Description

    The Electricity sensor module is a member of Grove. It is based on the TA12-200 current transformer which can change large alternating current into a small amplitude. You can use it to test large alternating current upto 5A.

    Features
    • Grove compatible interface
    • Maximum 5A input
    • High accuracy
    • Small size
    Applications
    • Alternating current measurment
    • Device condition monitoring
    Document