Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Communication >

Grove - Infrared Receiver

Item #: SS-WLS12136P
Availability: In Stock

Price:$4.95

Quantity



Do you really know what your TV remote is saying to your TV when you hit the ‘Power’ button? Well now you can! The Grove Infrared Receiver has a 4 pin Grove-compatible breakout header, so it will connect to your Grove based project in a snap. You'll be decoding IR message in no time!

You can used this receiver with an existing IR transmitter like a TV remote or you can get your hands on a Grove Infrared Emitter to build your own infrared data system. The Grove Infrared Receiver is a great tool to cheaply integrate remote control/communication to any of your projects.

Technical Specifications

  • Detects 38 KHz modulated IR signals
  • 10 meter detection range
  • Grove compatible
  • Supports 3.3V and 5V
  • 20mm X 24mm package

Documents



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.