Price: $4.95

    Quantity:

    Do you really know what your TV remote is saying to your TV when you hit the ‘Power’ button? Well now you can! The Grove Infrared Receiver has a 4 pin Grove-compatible breakout header, so it will connect to your Grove based project in a snap. You'll be decoding IR message in no time!

    You can used this receiver with an existing IR transmitter like a TV remote or you can get your hands on a Grove Infrared Emitter to build your own infrared data system. The Grove Infrared Receiver is a great tool to cheaply integrate remote control/communication to any of your projects.

    Technical Specifications

    • Detects 38 KHz modulated IR signals
    • 10 meter detection range
    • Grove compatible
    • Supports 3.3V and 5V
    • 20mm X 24mm package

    Documents