Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $4.95
Sale: $4.46
You Save: $0.49 (9.9%)
  • Black Friday / Cyber Monday Sale - All Items 10%


Do you really know what your TV remote is saying to your TV when you hit the ‘Power’ button? Well now you can! The Grove Infrared Receiver has a 4 pin Grove-compatible breakout header, so it will connect to your Grove based project in a snap. You'll be decoding IR message in no time!

You can used this receiver with an existing IR transmitter like a TV remote or you can get your hands on a Grove Infrared Emitter to build your own infrared data system. The Grove Infrared Receiver is a great tool to cheaply integrate remote control/communication to any of your projects.

Technical Specifications

  • Detects 38 KHz modulated IR signals
  • 10 meter detection range
  • Grove compatible
  • Supports 3.3V and 5V
  • 20mm X 24mm package