Are your Arduino Mega and Android device ready to tie the knot and start communicating? The Grove Mega Shield will get the two working together in beautiful harmony.
The Mega Shield has 22 digital pins as well as 16 analog pins. All pins are connected via 4-pin connections (2 signal pins, VCC and GND), and 12 of the digital pins are connected to 3-pin connections (Signal, VCC and GND) suitable for servos and electronic bricks.
The Grove Mega Shield is compatible with...
-
Arduino Mega 1280/2560
-
Seeeduino Mega
-
Google ADK
Documents