Item #: SS-OLE35046P
Availability: Back Order
Price: $19.95


    LED 128×64 Display module is an OLED monochrome 128×64dot matrix display module with Grove 4pin I2C Interface .The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim outline, wide viewing angle, wide temperature range, and low power consumption. It has bigger screen and uses all the columns from the SSD1308 chip so that it can display more contents than the OLED 96×16.

    Features
    • Grove compatible
    • Small size
    • I2C Interface
    • Low power consumption