Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Motion Sensors >

Grove - PIR Motion Sensor

Item #: SS-SEN32357P
Availability: In Stock

Price:$9.95

Quantity



This is a simple to use PIR motion sensor with Grove compatible interface. When anyone moves within the detection range the sensor outputs HIGH on its SIG pin.

The detection range and response speed can be adjusted by the two on-board potentiometers. The response time can be adjusted from 0.3s to 25s with up to 6 meters of detecting range!

Product WIKI Page.

Specifications
  • Grove compatible interface
  • Adjustable detection distance and response time
  • Voltage range: 3V–5V
  • 2.0cm x 4.0cm
  • Detecting Angle: 120 degree
  • Detecting Distance: max 6m
  • Response Time: 0.3s to 25s


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.