Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >

Grove - Rotary Angle Sensor

Item #: SEEED-COM22735P
Availability: In Stock

Price:$4.95

Quantity



Description

The potentiometer Grove produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

Document


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.