Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Displays, Lights, Buzzers, Relays >

Grove - Serial LCD 16x2

Item #: SEEED-LCD23154P
Availability: In Stock

Price:$14.95

Quantity



Description

Serial LCD Driver Grove is an UART based LCD1602 display (Hitachi HD44780 or a compatible LCD). It can control LCD1602 only with two I/O port pins (UART Tx and Rx).The VCC and GND are the only additional pins required for operation. Conventional LCD drivers use 7-11 I/O port pins, whereas Serial LCD grove saves all these additional I/O pins. Serial LCD grove uses AT89S52 for implementing the UART Driving logic. Now has been updated to v1.0b.

Features
  • Very easy to use.
  • 4-Pin Connection ( 2 I/Os and 2 Power Pins) .
  • API design similar to Arduino LiquidCrystal Library.
  • Module automatically returns to listening mode.
  • Comes with a rich set of demo applications.
  • Back light control to save power(on/off).
Documents

Please visit our wiki pageĀ for more info about this product.

Arduino 1.0 Library


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.