Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Environmental Sensors >

Grove - Sound Sensor

Item #: SEEED-SEN12945P
Availability: In Stock

Price:$6.95

Quantity



Description

The Sound sensor module is a simple microphone. Based on the power amplifier LM386 and the electric microphone, it can be used to detect the sound strength of the environment. The value of output can be adjusted by the potentiometer.

Features
  • Grove compatible interface
  • Wide supply voltage range: 4V?12V
  • Low quiescent current drain: 4mA
  • 2.0cm x 2.0cm Grove module
  • Minimum external parts
  • Gain adjustable
Applications Ideas
  • Simple microphone
  • Sound detection
Documents

Please visit our wiki page for more info about this product.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.