Item #: SS-SEN12945P
Availability: Back Order
Price: $6.95


    Description

    The Sound sensor module is a simple microphone. Based on the power amplifier LM386 and the electric microphone, it can be used to detect the sound strength of the environment. The value of output can be adjusted by the potentiometer.

    Features
    • Grove compatible interface
    • Wide supply voltage range: 4V?12V
    • Low quiescent current drain: 4mA
    • 2.0cm x 2.0cm Grove module
    • Minimum external parts
    • Gain adjustable
    Applications Ideas
    • Simple microphone
    • Sound detection
    Documents

    Please visit our wiki page for more info about this product.