Item #: SS-SEN23292P
Availability: In Stock
Price: $4.95



    The temperature sensor Grove uses a thermistor which returns the ambient temperature in the form of a resistance value, which is then used to alter Vcc (5V with our Seeeduinos). Our board then converts this voltage value measured by an analog input pin to a temperature. The operating range is -40 to 125 degrees Celsius, with an accuracy of ?1.5?C.