Item #: SS-SEN11303P
Availability: Back Order
Price: $4.95

    Quantity:

    Description

    This is a simple touch sensor module. You can use it to replace a traditional push button. Using the TTP223-B touch detector IC It measures the capacitance of a metallic pad. It can detect the change in capacitance when a finger is near it. This is the same technology used in the iPhone touch screen. So you can place the metallic pad under a non-metallic surface such as a plastic or glass sheet and it will still work as a button. This may be useful for projects that need to be waterproof. You can also make a secret button by placing it inconspicuously behind a smooth surface. For instance you could place them under a nonmetallic card table and by casually pressing the right location on a tabletop surface you could mysteriously control your DIY project. 

    Features 
    • Grove compatible interface 
    • 2.0-5.5V DC supply 
    • response time max about 60mS at fast mode, 220mS at low power mode @VDD=3V 
    • Low power consumption 
    • 2.0cm x 2.0cm Grove module 
    • Power indicator led 
    Applications Ideas 
    • Inconspicuous button 
    • Water proofed electric product 
    • Button key replacement
    Documents