This water sensor module is part of the Grove system. This sensor works by having a series of exposed traces connected to ground and interlaced between the grounded traces are the sens traces. The sensor traces have a weak pull-up resistor of 1 MΩ. The resistor will pull the sensor trace value high until a drop of water shorts the sensor trace to the grounded trace. believe it or not this circuit will work with the digital I/O pins of your Arduino or you can use it with the analog pins to detect the amount of water induced contact between the grounded and sensor traces.
Features
- Grove compatible interface
- Low power consumption
- 2.0cm x 2.0cm Grove module
- High sensitivity
Applications Ideas
- Rainfall detecting
- Liquid leakage
- Tank overflow detector
Please visit our wiki page for more info about this product.