Item #: SS-SEN11304P
Availability: Back Order
Price: $4.95


    Description

    This water sensor module is part of the Grove system. This sensor works by having a series of exposed traces connected to ground and interlaced between the grounded traces are the sens traces. The sensor traces have a weak pull-up resistor of 1 MΩ. The resistor will pull the sensor trace value high until a drop of water shorts the sensor trace to the grounded trace. believe it or not this circuit will work with the digital I/O pins of your Arduino or you can use it with the analog pins to detect the amount of water induced contact between the grounded and sensor traces.

    Features
    • Grove compatible interface
    • Low power consumption
    • 2.0cm x 2.0cm Grove module
    • High sensitivity
    Applications Ideas
    • Rainfall detecting
    • Liquid leakage
    • Tank overflow detector
    Documents

    Please visit our wiki page for more info about this product.