Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robotis AX Series Dynamixel Robot Servos > AX Series Dynamixel & Bioloid Accessories >

LBS-10 11.1v Bioloid Premium Lipo Battery

Item #: FRS-B-LBS-10
Availability: In Stock

Price:$29.90

Quantity

  Quantity Count  

  Price Each  

10-24$28.41
25-49$27.81
50-99$26.91
100+$25.71



LIPO 11.1V Battery Set LBS-10


DESCRIPTION

- This Li-Po battery is intended for the Bioloid Premium Kit.

- PCM embedded to protect from over charge, over discharge, and excess current.

INCLUDES

- LIPO 11.1V Battery Set LBS-10 : 1 pc
Battery Cover : 1 spc
- F60 : 1
 pc
- CABLE-BAT : 1 pc

H/W SPECIFICATION

Voltage : 11.1V
Capacity : 1000 mAh
Discharge : 10C 
Dimension : 70 x 35 x 15
Weight : 83g
- PCM embedded to protect from over charge, over discharge, and 
excess current.

 

WARNING

- Do not drop or fold parts of the battery or its parts.
- Do not fold the end of the sutured portion.
- Do not apply heat, water or any other liquid on the battery.
- Do not place in the microwave, washing machine or dryer.
- Do not use damaged batteries.
 (inflated, deformed, damaged, etc)
- Do not short circuit the polarity.
- Do not take the battery apart.
- When charging, make sure the battery is connected into the correct polarity.
- Do not charge when the battery is hot. Please charge after it has cooled off.
- When the battery is not being used, please take apart.
- Battery will not charge when connected to the robot.

COMPATABILE PRODUCTS

Controller : CM-510, CM-700
Power : LIPO Battery Charger LBC-10

* Can NOT be used with the CM-100, CM-5, and CM-2+.

 



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.