Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >

Robot Controller Joystick - Medium -2D

Item #: OE-OM204
Availability: In Stock

Price:$24.95

Quantity



Are you ready to graduate up from thumb joysticks for your next robot controller? Then pick up the Medium Robot Controller Joystick -2D and get controlling!

Like most joysticks, this one uses 2 potentiometers to measure the current angles of the joystick. Each potentiometer comes pre-wired and has a 3-pin female connector, perfect for connecting to header pins on your next project.

Each potentiometer comes pre-wired and has a 3-pin female connector, perfect for connecting to header pins on your next project.

Do you need something with even more control? Then try out the Medium Robot Controller Joystick -3D for an added degree of control.

Technical Specifications:

  • Individual Potentiometer Resistance Value: 5K
  • Resistance Tolerance: +/-20%
  • Independent Linearity: +/-1%
  • Temperature Coefficient Resistance: +/-400 ppm/ C°
  • Output Smoothness: 0.5% Maximum
  • X/Y Axis Angle From Center Position: +/-25°
  • Insulation Resistance: 50M @ 500VDC 60 sec.
  • Mechanical Lifecycle: 500,000 cycles
  • Operating Temperature Range: -10° to 80° C
  • Operate Torque: 90gf (X), 250gf (Y)

Documents



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.