Item #: CHG-LIPO
Availability: In Stock
Price: $15.95
    Kit Type:


    Update price
    Quantity:

    One of the keys to keeping your LiPo batteries healthy is to charge it correctly. You can do just that with our Mini Balance Charger. This unit can charge both 3-cell(11.1V) and 2-cell(7.4V) batteries.

    Most LiPo Batteries consist of multiple cells connected together. As you use the battery, the cells can discharge at different rates, reducing the efficiency and capacity of your battery. Balance Charging is a way to charge your battery while monitoring each individual cell, so that all the cells can get charged evenly.

    By default, this unit does not come with a power supply. You can use your own power supply(5.5x2.1mm jack), or use the drop-down above to add a 12V 2A DC power supply to your order.

    Charger Specs
    Compatible Cell 2-3
    Compatible Voltage 7.4-11.1V
    Input Voltage 10-15V
    Output Current 800mA
    Weight 52 Grams
    Dimensions 20 x 46 x 67 mm
    Balance Connector Standard JST (.1"/2.54mm)
    4 Pin and 3 Pin
    Power Connector 2.1/5.5 DC Barrel Jack