(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Power > Robot Battery Chargers >

Balance Charger for 7.4-11.V 2-3S Cells Li-Po Battery

Price: $15.95
Availibility: In Stock   
Item #: CHG-LIPO

Kit Type:
Quantity:
 



One of the keys to keeping your LiPo batteries healthy is to charge it correctly. You can do just that with our Mini Balance Charger. This unit can charge both 3-cell(11.1V) and 2-cell(7.4V) batteries.

Most LiPo Batteries consist of multiple cells connected together. As you use the battery, the cells can discharge at different rates, reducing the efficiency and capacity of your battery. Balance Charging is a way to charge your battery while monitoring each individual cell, so that all the cells can get charged evenly.

By default, this unit does not come with a power supply. You can use your own power supply(5.5x2.1mm jack), or use the drop-down above to add a 12V 2A DC power supply to your order.

Charger Specs
Compatible Cell 2-3
Compatible Voltage 7.4-11.1V
Input Voltage 10-15V
Output Current 800mA
Weight 52 Grams
Dimensions 20 x 46 x 67 mm
Balance Connector Standard JST (.1"/2.54mm)
4 Pin and 3 Pin
Power Connector 2.1/5.5 DC Barrel Jack


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.