One of the keys to keeping your LiPo batteries healthy is to charge it correctly. You can do just that with our Mini Balance Charger. This unit can charge both 3-cell(11.1V) and 2-cell(7.4V) batteries.
Most LiPo Batteries consist of multiple cells connected together. As you use the battery, the cells can discharge at different rates, reducing the efficiency and capacity of your battery. Balance Charging is a way to charge your battery while monitoring each individual cell, so that all the cells can get charged evenly.
By default, this unit does not come with a power supply. You can use your own power supply(5.5x2.1mm jack), or use the drop-down above to add a 12V 2A DC power supply to your order.
| Compatible Cell |
2-3 |
| Compatible Voltage |
7.4-11.1V |
| Input Voltage |
10-15V |
| Output Current |
800mA |
| Weight |
52 Grams |
| Dimensions |
20 x 46 x 67 mm |
| Balance Connector |
Standard JST (.1"/2.54mm) 4 Pin and 3 Pin |
| Power Connector |
2.1/5.5 DC Barrel Jack |