|
Retail: $49.95
Price:$19.99
|
Retail: $989.86
Price:$299.95
|
Retail: $59.00
Price:$39.95
|
Retail: $533.65
Price:$409.95
|
|
Home > Robot Parts > Robot Controllers & Computers > arbotiX Robocontrollers >
MINI Robocontroller
Item #: C-400-MINIv1
Availability: In Stock
Price:$59.99
The MINI robocontroller is an Arduino Software Compatible microcontroller designed for small robots. It incorporates a powerful AVR microcontroller, XBEE wireless radio, dual motor drivers, and 3-pin servo-style headers for IO.
The board includes all circuitry needed to control a small differential drive robot. It can also easily control up to 4 servos.
See the user manual here.
|
RoboController Specifications
- 16MHz AVR microcontroller (ATMEGA168).
- 20 I/O, 6 of which can function as analog inputs
- Servo style 3-pin headers (gnd, vcc, signal) on all 6 analog inputs, and 4 of the digital IO
- Dual 1A motor drivers, with combined motor/encoder header.
- XBEE radio sold separately. A typical setup will require 2 XBEE radios and an XBEE explorer to be able to wirelessly control your robot from your computer.
- This board requires either an FTDI cable or ISP. We recommend the Sparkfun FTDI breakout.
- 2.4”x2.4” with mounting holes in each corner.
|
|
|
Software
The MINI is Arduino compatible. In addition to standard Arduino libraries, we have developed a suite called RoboControllerLib, which includes:
- Motors - a library for using the motor drivers.
- Encoders - A library for using quadrature encoders.
- A number of libraries for various sensors, such as IR and sonar ranging sensors.
|
|