(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home >

MosquitIO Pan & Tilt Microcontroller

Price: $39.95
Availibility: Discontinued    notify me
Item #: ASS-BPT-MosquitIO

 

This item has been discontinued and can no longer be ordered - read about product status here



This kit has been replaced with the Desktop RoboTurret
The MosquitIO has been discontinued. We are in the process of redesigning the Pan & Tilt control solutions for our Desktop RoboTurret. The new version will be more modular, Arduino compatible, and easier to use. We expect to have the new version ready end of May 2012. We apologies for the delay.



MosquitIO Specifications:

The MosquitIO Pan & Tilt Microcontroller is a custom developed controller built to make controlling a robotic pan & tilt unit simple and straight forward.

It is based around the Atmel ATMega168 microcontroller and is Arduino-Compatible with a few setting adjustments to the Arduino IDE. The default firmware is completely open-source and features dual-mode functionality: USB tethered to a PC using a simple serial packet command structure, or stand-alone using an analog joystick (such as the Phidgets Mini Joystick) for basic operation. A full-featured sample application written in Visual C# .NET is available for download below, along with open source firmware and a python demo app.

Product Features
  • Arduino-Compatible ATmega Controller
  • Dual Mode Operation - PC or Joystick control
  • USB Interface to Computer
  • 2 PWM Ports
  • 3 Analog & 5 Digital I/Os
  • I2C Interface
  • Dual Motor Controller
  • Solid State Relay
  • Ready to use Pre-Loaded Firmware
  • Open source Firmware
  • Sample PC Control Apps in .NET C# & Python
  • ISP available for custom programming

Characteristic Value
Microprocessor ATmega168
Supply Voltage 5-6v
Clock Frequency8 Mhz
Analog I/Os 3
Digital I/Os 5
PWM Ports 2
Motor Driver Channels 2
Maximum Current per Channel 1 Amp
Solid State Relay (SSR)Ports 1
SSR Specifications 42V@5A(14A peak)
Programming Interface ISP



Related Items
Phidgets Mini Joy Stick Phidgets Mini Joy Stick, Phidget Mini Joy Stick, Phidgets Analog Joystick, Phidget Analog Joystick, mini Analog Joystick
Phidgets Mini Joy Stick
Price: $14.65

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.