|
|
Home > Arduino & Seeeduino > Shields >
Music Shield
|
Price:
|
$29.95
|
|
Availibility:
|
In Stock
|
|
Item #:
|
SS-INT109B2P
|
Every project is better with music! Build your own music player with the music shield. Or use it to give your robot a voice and/or sound effects.
The Music Shield is an ipod/iphone dock compatible shield. It can work with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega2560. It is based on the VS1053b and can play variety of music format stored on MicroSD card with Seeed Studio provided Arduino Library.
Note: Recording is only supported by Seeeduino Mega and Arduino Mega2560.
Documentation
Product Wiki Page
Product Features
- 3.3V/5V compatible
- 2 control-push buttons and 1 knob switch
- MP3, WMA, WAV, MIDI, Ogg Vorbis, FLAC(with software plugin)
- I2S interface for external DAC
- Headphone jacks for line out and line in
- Excellent sound quality: over 90 dB dynamic range for playback
- RoHS Complied
|