| |
|
Download Our Dynamixel Datasheet/ Comparison Guide
This is a 6 piece Bulk package of the MX-106R. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-106R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new RS-485 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All MX Series servos use 12v nominal voltage, so other MX-R series Dynamixels can be mixed without having to worry about separate power supplies. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.
Note: This servo is nearly identical to the MX-106T, the only difference being 4-pin RS-485 communication. If you do not have a specific preference, we recommend the MX-106T due to TTL communication being a simpler protocol.
|
| |
MX-106R Servo Documentation:
EX-106+/MX-106 Technical Drawings & 3D Models:
- MX-106 Dimensional Drawing (PDF)
- MX-106 Dynamixel 3D Models (STP)
- HN08 Series Servo Horn Drawings (DWG)
- HN08 Series Servo Horn 3D Models (STP)
- FR08 Series Frame Set Drawings (DWG)
- FR08 Series Frame Set 3D Models (STP)
Note: You can view DWG files using a free download of eDrawings Viewer. Various CAD apps support STP & DWG Files.
|
|
| |
| |
| Operating Voltage |
14.8V |
12V |
| Stall Torque |
102 kg·cm
1,416 oz·in
10.0 N.m |
85.6 kg·cm
1,189 oz·in
8.4 N.m |
| No-load Speed |
55 RPM |
45 RPM |
| Weight |
153g |
| Size |
40.2 x 65.1 x 46 mm |
| Resolution |
0.088° |
| Reduction Ratio |
1/225 |
| Operating Angle |
360° or Continuous Turn |
| Max Current |
5.2A @ 12V |
| Standby Current |
55 mA |
| Operating Temp |
-5°C ~ 85°C |
| Protocol |
RS-485 Asynchronous Serial |
| Module Limit |
254 valid addresses |
| Com Speed |
8000bps ~ 3Mbps |
| Position Feedback |
Yes |
| Temp Feedback |
Yes |
| Load Voltage Feedback |
Yes |
| Input Voltage Feedback |
Yes |
| Compliance/PID |
Yes |
| Material |
Metal Gears & Engineering Plastic Body |
| Motor |
Maxon RE-MAX |
| Manual Download |
MX-106 Manual |
| Controller List |
USB2Dynamixel
CM-530
CM-700
Arbotix |
|
|
| |
Strength & Speed Chart of the Dynamixel Family