Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino & Seeeduino Microcontrollers >

Netduino Plus

Item #: SL-NetduinoPlus
Availability: In Stock

Price:$59.95

Quantity



The Netduino Plus is the same as the Netduino with added Ethernet and SD card Storage. (Note that the core processor code storage and RAM are lower to make room for the additional features.)

Software, meet hardware.
Netduino is an open source electronics platform using the .NET Micro Framework.
Featuring a 32-bit microcontroller and a rich development environment. Suitable for engineers and hobbyists alike.

Code. Debug. Repeat.
.NET Micro Framework combines the ease of high-level coding and the features of microcontrollers.
Enjoy event-based programming, multi-threading, line-by-line debugging, breakpoints and more.

Design files included.
Netduino is an open source electronics platform. Design files and source code are included.
Learn from the designs. Remix. Enjoy the freedom of open source.
Learn More Here

We reccomend picking up the companion guide to the Netduino Plus, Getting Started with the Internet of Things.


Processor and Memory
  • Atmel 32-bit microcontroller
  • Speed: 48MHz, ARM7
  • Code Storage: 64 KB
  • RAM: 28 KB

Digital I/O Features
  • all 20 digital and analog pins: GPIO
  • digital pins 0-1: UART 1 RX, TX
  • digital pins 2-3: UART 2 RX, TX
  • digital pins 5-6: PWM, PWM
  • digital pins 7-8: UART 2 RTS, CTS
  • digital pins 9-10: PWM, PWM
  • digital pins 11-13: SPI MOSI, MISO, SPCK
  • analog pins 4-5: I2C SDA, SCL

Networking
  • ethernet: 100 mbps
  • network stack: lwIP

Storage
  • micro sd (up to 2 GB)
  • auto card detect

Getting Started Guide.

Find the full Product Documentation here.

Find the full Netduino Plus Technical Specifications here.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.