Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino & Seeeduino Microcontrollers >

Netduino

Item #: SL-Netduino
Availability: In Stock

Price:$34.95

Quantity



Software, meet hardware.
Netduino is an open source electronics platform using the .NET Micro Framework.
Featuring a 32-bit microcontroller and a rich development environment. Suitable for engineers and hobbyists alike.

Code. Debug. Repeat.
.NET Micro Framework combines the ease of high-level coding and the features of microcontrollers.
Enjoy event-based programming, multi-threading, line-by-line debugging, breakpoints and more.

Design files included.
Netduino is an open source electronics platform. Design files and source code are included.
Learn from the designs. Remix. Enjoy the freedom of open source.
Learn More Here

Processor and Memory
  • Atmel 32-bit microcontroller
  • Speed: 48MHz, ARM7
  • Code Storage: 128 KB
  • RAM: 60 KB

Digital I/O Features
  • all 20 digital and analog pins: GPIO
  • digital pins 0-1: UART 1 RX, TX
  • digital pins 2-3: UART 2 RX, TX
  • digital pins 5-6: PWM, PWM
  • digital pins 7-8: UART 2 RTS, CTS
  • digital pins 9-10: PWM, PWM
  • digital pins 11-13: SPI MOSI, MISO, SPCK
  • analog pins 4-5: I2C SDA, SCL

Getting Started Guide.

Find the full Product Documentation here.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.