Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Servo Controllers > USB Hobby Servo Controllers >

Phidgets AdvancedServo 8-Motor

Item #: C-100-SV-P1061
Availability: In Stock

Price:$87.70

Quantity

  Quantity Count  

  Price Each  

5-9$85.05
10-19$83.30
20-39$81.55
40+$78.90



The PhidgetAdvancedServo 8-Motor allows you to control the position, velocity, and acceleration of up to 8 RC servo motors. It requires a 6-15VDC external power supply; its switching power supply allows the 1061 to efficiently operate from 6 to 15 VDC and can be used with a wide range of batteries.
The 1061 has a high resolution of 125 steps per degree; it measures the power consumption of each servo and its switching regulator protects the motors from overvoltage. It powers servo motors of up to 1.5amps.
The AdvancedServo connects directly to a computer’s USB port.
1061 Product Specifications:
  • Position Resolution: 0.0078125º (15-bit)
  • Upper Position Limit: 233º
  • Lower Position Limit: -22.9921875º
  • Velocity Resolution: 0.390625º/s (14-bit)
  • Velocity Limit: 6400º/s
  • Acceleration Resolution: 19.53125º/s2 (14-bit)
  • Acceleration Limit: 320000º/s2
Comes packaged with a 180cm USB Cable, a Getting Started Manual, a mounting hardware kit, and a sheet of labels.

For more information see:
Note: The 1061 requires libraries version 2.1.4 or later.

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!
(I/O Boards & Controllers sub-forum direct link)


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.