Home > Robot Parts > Robot Sensors > Environmental Sensors >
Phidgets Differential Gas Pressure Sensor
Item #: S-20-P1126
Availability: In Stock
Price:$41.20
Quantity Count | Price Each |
| 5-9 | $39.60 |
| 10-24 | $38.35 |
| 25-99 | $37.10 |
| 100+ | $35.85 |
The Differential Pressure Sensor is a dual ported gas pressure sensor that measures the pressure difference between the two ports. It can measure both positive and negative pressure from –25kPa to +25 kPa.
Comes packaged with a 60cm sensor cable
Product Manual
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Download the Phidget Analog Sensor Guide
Detailed Calculation
DataSheet