Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Communication > Signal Converters >

PhidgetIR

Item #: C-200-P1055
Availability: In Stock

Price:$48.70

Quantity



Product Features

  • Sends and Receives Consumer IR codes
  • Control your computer or any Phidgets with an old remote control
  • Control your TV, DVD, etc. with your computer
  • Connects directly to a computer's USB Port


Product Description

You can use the PhidgetIR to control devices with remote control input - such as your TV or DVD player, from your computer by having the PhidgetIR transmit remote control codes. Your application can learn the signals from arbitrary remote controls. The learned code can be retransmitted and will function just as if you were pushing the same button on the actual remote. You can also control your computer or Phidgets by recognizing a signal from any remote and using it as an event in your application to trigger some action.

The PhidgetIR can send and receive data encoded in various fashions as pulses of infrared light. The various encoding that the PhidgetIR supports are grouped under the general term ‘Consumer IR’ or CIR. CIR is generally used to control consumer products such as TVs, DVD players, etc. with a wireless remote control, but in general can be used for any application that needs to transmit low speed data wirelessly.

CIR is a low speed protocol - commands generally contain no more then 32-bits of data with a bit rate of at the most 4000 bits/second, but usually much less. There is no concession for anti-collision, so only one code can be transmitting at any time. Transmission distance depends on the power of the transmitter, but needs to be line of sight - though generally this can include bouncing off walls/ceilings, etc.

CIR data is transmitted using a modulated bit stream. Data is encoded in the length of the pulses / spaces between pulses, of IR light. The pulses of IR light are themselves modulated at a much higher frequency (usually ~38kHz) in order for the receiver to distinguish CIR data from ambient room light.

Resources



Product Specifications

Characteristic Value
Transmitter Carrier 10kHz - 1MHz
Update Rate 8ms
Maximum pulse/space time 300ms
Maximum Bit Rate 2000bit/second
Maximum Code length 128bits
Minimum gap length 20ms
Maximum gap length100ms
Timing Resolution10µs
Maximum Error30%
Minimum/Maximum USB Voltage4.5V to 5.5V
Device Current (Max) 50mA
 
Receiver
  Peak Infrared Wavelenght 950nm
  Carrier Frequency 38kHz
  Directivity (50% reduction in distance) ±45 degrees
  Transmission Distance20 meters
  36/40kHz Reception loss of sensitivity40%
 
Transmitter LED
  Infrared Wavelength 950nm
  Directivity (Half intensity) ±25 degrees


This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.