Item #: PH-1072
Availability: Discontinued notify me
Price: $258.15



     Price Each 


    This product is discontinued, please refer to the new version here.

    The PhidgetSBC is a fully functional Single Board Computer with an integrated PhidgetInterfaceKit 8/8/8. At its most basic, it can be thought of as a Phidget that you connect using a network cable instead of directly to the USB. The PhidgetSBC also provides four USB full-speed ports that allow you to use normal USB Phidgets over its network connection. This can extend the effective range of a Phidget from USB’s maximum of 15 feet, to anywhere that your network reaches.

    The PhidgetSBC exposes an easy to use interface for setting up and running custom applications on-board, written in either Java or C. This allows the PhidgetSBC to operate autonomously, without the need for a graphical interface or a remote connection at all times.

    For more advanced users, the PhidgetSBC is an embedded computer that runs Linux. We provide full shell access via a built-in SSH server, full GCC and development tools, the GDB debugger, and all of the standard command line tools expected on a modern Linux system. This allows for on-board development in C, and full access to the system for customizing.

    An integrated PhidgetInterfaceKit 8/8/8 allows you to connect devices to any of 8 analog inputs, 8 digital inputs and 8 digital outputs. It provides a generic, convenient way to interface your PC and PhidgetSBC with a wide variety of devices and it operates exactly the same way as an external PhidgetInterfaceKit.

    Product Features
    • Fully functional single board computer running Linux with Java and C libraries. You can compile your own programs or customize the OS, and run it on the onboard memory.
    • Easy to use configuration interface.
    • 4 USB full-speed ports with built in support for web cameras and Phidget USB devices.
    • Integrated PhidgetInterfaceKit 8/8/8.
    • Ethernet port and included USB Wireless networking adapter. Remotely use attached Phidgets from another computer anywhere over the network.
    Comes packaged with:
    • Power Supply
    • Cat-5e network cable
    • A hardware mounting kit
    • An 802.11b/g USB Wireless adapter
    • A USB extender cable
    Resources Code Samples For This Product
    View Live Download C# (Windows)
    View Live Download C/C++
    View Live Download Cocoa
    View Live Download Delphi
    View Live Download Flash AS3
    View Live Download Flex AS3
    View Live Download Java
    View Live Download LabVIEW
    View Live Download MATLAB
    View Live Download Max/MSP (Mac OSX)
    View Live Download Max/MSP (Windows)
    View Live Download Microsoft Robotics Studio 1.5 (No longer maintained)
    View Live Download Python
    View Live Download Visual Basic .NET
    View Live Download Visual Basic 6.0
    View Live Download Visual Basic for Applications
    View Live Download Visual Basic Script
    View Live Download Visual C/C++/Borland

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets