Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Controllers & Computers > Data I/O, Relay, and Phidgets I/O Boards > Phidget Relay & Switching Control Boards >

Phidgets InterfaceKit 2/2/2

Item #: S-40-P1011
Availability: In Stock

Price:$50.00

Quantity



Product Features

  • Dongle Size
  • 2 Analog Inputs with configurable data acquisition rates
  • 2 Digital Inputs with hardware noise filtering
  • 2 Digital Outputs
  • Plugs directly into a computer's USB Port

Product Description

Designed for customers who only need a couple of Analog Inputs, Digital Inputs or Digital Outputs, the dongle size PhidgetInterfaceKit 2/2/2 is ideal for projects where space is critical.

To keep the board small, we have removed the connectors from the board and brought them out through a 12-Wire cable.

Analog Inputs

The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the 1011's female cable connector using the cable included with the sensor.

Sampling rates can be set at 1ms, 2ms, 4ms, 8ms and multiple of 8ms up to 1000ms.

Digital Inputs

The Digital Inputs have a Digital Input Hardware Filter to eliminate false triggering from electrical noise. They can be used to convey the state of devices such as push buttons, limit switches, relays, and logic levels.

Product Specifications


Characteristic Value
Board
   USB Voltage 4.75 to 5.25 VDC
   USB-Power Current Specification Max 500 mA
   Quiescent Current Consumption 20 mA
   Available External Current (source) 480 mA
 
Analog Inputs
   Impedance 900K ohms
   SV Reference Error Max 0.5%
   Update Rate 1000 samples/second max
 
Digital Inputs
   Pull-Up Resistance 15K ohms
   Low Voltage (True) 0.8V Max
   High Voltage (False) 2.1V Min
   Maximum Voltage ±15V
   Update Rate ~125 samples/second
 
Digital Outputs
   High Level Source Current 80mA Max
   Low Level Sink Current 150mA Max
   Series Resistance 300 ohms
   Update Rate ~125 samples/second
 
Operating Temperature 0 - 70°C


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.