Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Controllers & Computers > Data I/O, Relay, and Phidgets I/O Boards > Phidget Relay & Switching Control Boards >

Phidgets InterfaceKit 8/8/8 Mini-Format

Item #: C-200-P1010
Availability: In Stock

Price:$80.00

Quantity



Product Description


Provides the full functionality of the 8/8/8 I/O board in a small DIP-36 package that is plugged in your own board. If you want the 8/8/8 functionality but space is an issue, or you are building a number of units and want to eliminate wiring between boards, this is the way to go.

You can create a smaller system by integrating custom electronics into your PCB, and by only using connectors for the wiring required in your system. Eliminating or reducing wiring also helps create a much more reliable system.

The 1010 - PhidgetInterfaceKit allows you to connect devices to any of 8 analog inputs, 8 digital inputs and 8 digital outputs. It provides a generic, convenient way to interface your PC with various devices.



Product Specifications


Board

USB Voltage 4.75 to 5.25V
USB-Power Current Specification Max 500mA
Quiescent Current Consumption 13mA
Available External Current (source) 487mA
Operating Temperature 0 - 70°C

Analog Inputs

Impedance 900K ohms
5V Reference Error Max 0.5%
Update Rate 1000 samples/second max for 4 channels
500 samples/second max for all 8 channels
62.5 samples/second max over webservice

Digital Inputs

Pull-Up Resistance 15K ohms
Low Voltage (True) 1.25V Max
High Voltage (False) 3.75V Min
Maximum Voltage ±15V
Update Rate ~125 samples/second

Digital Outputs

Digital Outputs
Series Resistance 300 ohms
Update Rate ~125 samples/second
Warning



The PhidgetInterfaceKit 8/8/8 Mini-Format is intended for OEMs and system integrators.

In order to use the 1010, you must be comfortable with designing your own circuit. You will need to understand the “signals” coming from and going to the 1010.

If you are not familiar with Phidgets, we recommend purchasing a1018 to familiarize yourself with Phidget concepts before attempting to design the 1010 into your system.



Resources




 



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.