|
The PhidgetInterfaceKit 8/8/8 provides:
- 8 Analog Inputs
- 8 Digital Inputs
- 8 Digital Outputs
The Analog Inputs are used to measure continuous quantities, such as
temperature, humidity, position, pressure, etc. Phidgets offers a wide
variety of sensors that can be plugged directly into the board using the
cable included with the sensor. The Analog Input can measure a
voltage between 0V and 5V. The analog measurement is represented in the
software as a value between 0 and 1000, so a sensor value of 1 unit
represents a voltage of approximately 5 mV.
The Digital Inputs can be used to convey the state of devices such as
push buttons, limit switches, relays, and logic levels.
The Digital Outputs can be used to drive LEDs, solid state relays
(check out our
3052 SSR
Relay Board), transistors; in fact, anything that will accept a CMOS
signal.
Comes packaged with a 6-foot USB Cable, a Getting Started Manual, a
mounting hardware kit, and a sheet of labels.
Outside Dimensions: 3.20" x 2.10"
Mounting holes: 2.20" x 1.25"
For more information see:
Product Manual
API Manuals
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
Do you have questions, comments, or concerns? Do you have a project you
want to show off?
The Trossen Robotics Community
wants to hear from you!
(I/O Boards
& Controllers sub-forum direct link)
|